15 Amp, 250 Volt, Flanged Outlet Receptacle, Straight Blade, Industrial Grade
15679-C
15 Amp, 250 Volt, NEMA 6-15R, 2P, 3W, Flanged Outlet Receptacle, Straight Blade, Industrial Grade, Grounding, , Back Wired, Thermoplastic Nylon Strap - White
Leviton's Straight Blade Power Outlets are suitable for industrial indoor and outdoor applications. Glass-filled thermoplastic cover and plate provides outstanding impact resistance and durability. Stainless steel external hardware resists corrosive effects of moisture as dual gaskets, one under plate and one under lid, provide for a superior weather-resistant fit.
Product Information
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Color : White
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 10-14 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Brand : Black and White
Color : White
Device Type : Straight Blade Flanged Inlet
Face Material : Nylon
NEMA : 6-15R
Strap Material : Thermoplastic Nylon
Termination : Back
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential