Loading...

Cat 6A U/UTP Cable, CMP, White, 1000 ft (305 m), Reel

112-IUTAP-MWS

Cat 6A UTP cable with insulated metallic isolation wrap is ideal for use in data centers, education, health care, and government facilities where increased security and superior performance is critical. The design provides superior alien crosstalk suppression while the small cable outside diameter (6.35 mm) increases pathway capacity and improves airflow to critical active equipment. In addition, the insulated metallic isolation wrap prevents a current from being carried throughout the cable, so grounding and bonding is not required.

Color: White

Country of Origin : United States

Product Information

  • Product Features

    Category Rating : Cat 6A

    Color : White

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Insulated metallic isolation wrap design provides superior alien crosstalk suppression 
  • Smaller, lighter, more flexible cable saves time during installation and reduces labor costs
  • Small cable outside diameter (6.35 mm) increases pathway capacity and improves airflow to critical active equipment
  • Insulated metallic isolation wrap eliminates the need for grounding and bonding
  • Third-party verified to support short channels 30 feet  (9.14 meters)
  • Independently tested and verified to meet ANSI/TIA Cat 6A and ISO Class EA performance

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications