Cat 6A U/UTP Cable, CMP, Blue, 1000 ft (305 m), Reel
110-IUTAP-MLS
Cat 6A UTP cable with insulated metallic isolation wrap is ideal for use in data centers, education, health care, and government facilities where increased security and superior performance is critical. The design provides superior alien crosstalk suppression while the small cable outside diameter (6.35 mm) increases pathway capacity and improves airflow to critical active equipment. In addition, the insulated metallic isolation wrap prevents a current from being carried throughout the cable, so grounding and bonding is not required.
Color: Blue
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : Blue
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Insulated metallic isolation wrap design provides superior alien crosstalk suppression
- Smaller, lighter, more flexible cable saves time during installation and reduces labor costs
- Small cable outside diameter (6.35 mm) increases pathway capacity and improves airflow to critical active equipment
- Insulated metallic isolation wrap eliminates the need for grounding and bonding
- Third-party verified to support short channels 30 feet (9.14 meters)
- Independently tested and verified to meet ANSI/TIA Cat 6A and ISO Class EA performance
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors