Loading...

BERK-TEK™ RDT Cat 6A U/UTP Cable, CMP, Black, 1000 ft (305 m), Reel

11142239

RDT cable features a reduced diameter of 0.230" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The cable’s isolation wrap provides superior heat management and noise-reducing performance. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Category Rating : Cat 6A

    Color : Black

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

    Brand : Global RDT

Features & Benefits

  • Reduced diameter of 0.230” (5.84mm)
  • 8dB PSANEXT and PSAACRF margin to  Cat 6A requirements
  • Internal parameters compliant with Cat 6A standards
  • Limited Power (LP) rating of 0.7 A
  • Listing Temperature of 105 °C (221 °F)
  • Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program 

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications