BERK-TEK™ LANMARK-2000 Premium Cat 6 U/UTP Cable, CMP, Violet, 1000 ft (305 m), Reel in a Box
10170673
BERK-TEK LANMARK-2000 is Leviton's highest-performing Premium Cat 6 cable. Every key electrical property has been improved when measured against the ANSI/TIA-568.2 Cat 6 standard for transmitted signals, making them stronger and less susceptible to outside interference. BERK-TEK LANMARK-2000 is a true multimedia cable and is specifically designed to handle voice, video, and data simultaneously. It is also ideal for Power over Ethernet (PoE) applications where a larger gauge for greater current carrying capacity is needed.
Color: Violet
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-2000
Category Rating : Cat 6
Color : Violet
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Provides 10 dB of margin above standard for crosstalk parameters and additional margins for other parameters to reliably support Gigabit Ethernet in high noise environments
- Provides bandwidth required for multimedia, broadband video, analog video, and other future applications
- Balance characteristics improve overall cable performance and reduce cable emissions, resulting in reduced transmission errors
- Reduced diameter allows for more efficient space utilization
- Guaranteed to 500 MHz (250 MHz greater than the standards)
- Improved ACR means stronger signal reaches the receiver resulting in cleaner data and video transmission
- May be used in bundle sizes up to 480 cables supporting 100 W PoE
- Unique ID in print legend allows cable to be traced without additional equipment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors