LANMARK-10G FTP Cat 6A F/UTP Cable, CMP, Yellow, 1000 ft (305 m), Reel
10167488
Berk-Tek’s LANMARK-10G FTP is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. The Berk-Tek design incorporates one overall foil shield rather than individually shielding each twisted pair. Having one overall shield reduces the time need for cable termination, results in a smaller outside diameter and reduces material costs.
Color: Yellow
Country of Origin : United States
Product Information
Product Features
Brand : LANMARK-10G
Category Rating : Cat 6A
Color : Yellow
Construction : F/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
- Outstanding signal isolation
- Superior alien crosstalk performance
- RoHS Compliant