Loading...

LANMARK-10G FTP Cat 6A F/UTP Cable, CMP, Orange, 1000 ft (305 m), Reel

10189550

Berk-Tek’s LANMARK-10G FTP is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. The Berk-Tek design incorporates one overall foil shield rather than individually shielding each twisted pair. Having one overall shield reduces the time need for cable termination, results in a smaller outside diameter and reduces material costs.

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Brand : LANMARK-10G

    Category Rating : Cat 6A

    Color : Orange

    Construction : F/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Outstanding signal isolation
  • Superior alien crosstalk performance
  • RoHS Compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications