LANMARK-1000 Cat 6 U/UTP Cable, CMR, Violet, 1000 ft (305 m), Box
10032501
LANMARK-1000 has been improved to offer best-in-class electrical performance. Berk-Tek's engineers completely redesigned LANMARK-1000 so that all crosstalk parameters could be improved by five dB. As a result, the Power Sum Attenuation to Crosstalk ratio (PSACR) is nearly 3 times better (at 250 MHz) allowing for much greater signal strength and less vulnerability to noise interference.
Color: Violet
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-1000
Category Rating : Cat 6
Color : Violet
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- Documented balance characteristics (LCL, LCTL)
- ETL verified to ANSI/TIA-568.2-D standard
- RoHS Compliant
- Optimal support for Gigabit Ethernet with headroom
- Power sum characterization gives highest performance using existing applications
- Provides additional bandwidth required for future applications
- Addition of balance requirements improves overall cable performance and reduces cable emissions which results in reduced transmission errors