Loading...

LANMARK-1000 Cat 6 U/UTP Cable, CMP, Green, 1000 ft (305 m), Box

10032097

LANMARK-1000 offers best-in-class electrical performance. Engineers designed LANmark-1000 to ensure that all crosstalk parameters have 5 dB of headroom over the Cat 6 standard. As a result, the Power Sum Attenuation to Crosstalk Ratio (PSACR) is nearly three times better than the standard (at 250 MHz), allowing for much greater signal strength and less vulnerability to noise interference.

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : LANMARK-1000

    Category Rating : Cat 6

    Color : Green

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Box

  • Full Power Sum Performance
  • Documented balance characteristics (TCL, ELTCTL)
  • 23 AWG copper conductors
  • Two insulated conductors twisted together to form a pair and four such pairs laid up with cross filler to form the basic
  • unit, jacketed with flame-retardant PVC
  • Performance to these beyond standard specifications are independently verified by ETL as part of the LM Verified Performance program
  • Made with Leviton's advanced FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
  • RoHS compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications