Discontinued Lumina RF 2.4GHz mesh Wireless, Battery Powered, PIR Occupancy Sensor, Low Profile, Surface Mount, 1500 sq ft field of view, Minor and Major Motion, Circular Design, red LED, 60 Second transmitter, Assembled in USA, Color: White
ZSC15-IAW
DISCONTINUED
Discontinued Product. Lumina RF 2.4GHz mesh Wireless, Battery Powered, PIR Occupancy Sensor, Low Profile, Surface Mount, 1500 sq ft field of view, Minor and Major Motion, Circular Design, red LED, 60 Second transmitter, Assembled in USA, Color: White.
The Lumina™ RF Wireless Passive Infrared (PIR) Occupancy Sensor (ZSCxx), part of the Lumina RF solutions line powered by Lumina Gateway (LU741).Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847771653
Product Features
Product Line : Lumina RF
Product Type : Occupancy Sensor
Features & Benefits
- Zero external power required - with no power wire limitations, the installer can place the sensor in the optimal location of any application to capture minor motion and reduce false OFFs
- True wireless - robust and reliable sensors communicate with all Lumina RF transceivers via radio frequency
- No additional wiring - battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- Walk Test mode - 3 minutes with auto exit programming
- LED flexibility - enable and disable LEDs for applications where brightness is a factor (i.e. hospitality)
- Easy mounting - easily mount to ceiling or surface using a ceiling tile stem, surface mount screws or double sided tape
- Advanced field-of-view - superior detection for parallel and perpendicular motion; innovative technology detects motion moving directly toward the sensor; 360° rotation to fine-tune field-of-view
- Complies with IEEE 802.15.4 standards - for domestic and international wireless networks
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors