Extension Cable, for use between Intellect Sensor and Intellect Power Control Module, 30”
ZLAEX-30
Extension cable for use between DFC sensor and power control module. 30" Long.
The ZLAEX connects the Intellect Sensor Control Module (SCM) to the Intellect Product Control Module (PCM). Available in 12”, 18”, 24” and 30” models.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477775202
RoHS Compliant : Yes
Product Features
Product Line : Intellect
Product Type : Extension Cable