Extension Cable, for use between Intellect Sensor and Intellect Power Control Module, 12”
ZLAEX-12
Extension cable for use between DFC sensor and power control module. 12" Long.
The ZLAEX connects the Intellect Sensor Control Module (SCM) to the Intellect Product Control Module (PCM). Available in 12”, 18”, 24” and 30” models.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477775714
Product Features
Product Line : Intellect
Product Type : Extension Cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors