Occupancy Sensor Head Module, Intellect™
ZL00J-T0W
Intellect Intelligent Sensor for double-d mount inside fixture. Requires Intellect compatible Power Pack. White finish with white paintable trim ring.
The Leviton Intellect Sensor Head Module (SHM) is designed to be mounted directly into lighting fixtures for use in an Intellect-enabled Intelligent Fixture Control System. The SHM integrates PIR occupancy sensing and photocell technology in a single compact unit. Integrate with downlights, track fixtures and other general lighting to create an advanced intelligent lighting system that complies with energy codes.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477902431
Mechanical Specifications
Mounting Type : Fixture Mount
Product Features
Product Line : Intellect
Product Type : Sensor
Features & Benefits
- Occupancy and vacancy detection: PIR sensor, spacing to mounting height of 1:1 up to 12’
- Light level detection: light sensor (photocell)
- Diagnostic LEDs: may be disabled
- Integrated factory default and test button
- Connects to any Intellect power supply or Power Control Module
- Removable sensor cap for field painting to match environment; arrives white from factory
- Installs into any 1”x0.88” Double D mounting hole
- Fully digital sensors, configurable across network
- Sensitivity
- Time out
- Lighting target level
- Occupancy/vacancy mode
- Exclude sensor
- See system data sheet for full features
- Test switch under removable cap for toggling load ON/OFF, factory default, and pushbutton pairing when other methods are unavailable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors