ZEL00-22B
DISCONTINUED
Discontinued Product, Zoom Ellipsoidal (15-35 Degree) with "C" Clamp, Color Frame, and Safety Cable, 20A Male Stage Pin installed
The NSI/Leviton Zoom Ellipsoidal Spotlight is designed to frame areas, project patterns and create special effects. It features durable construction with thermal insulation to make it convenient to handle. The fixture comes standard with safety cable, C-clamp and color frame.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847714997
Product Features
Product Line : Zoom Ellipse
Product Type : Entertainment Fixtures
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors