20 Amp SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
X7899-HG
20 Amp, 125 Volt Receptacle, Hospital Grade, 20 Amp Feed-Through, Tamper-Resistant, SmartlockPro Slim GFCI, Monochromatic, back and side wired, nylon wallplate, screws and self grounding clip included - Brown
Slim is in. New SmartlockPro Slim GFCIs Install Easily Industry-leading quality, professional grade lockout action, and the slimmest profile on the market make SmartlockPro Slim GFCIs the smartest choice in ground fault circuit interrupter protection. Faster and easier to install in any wallbox because depth is reduced, the slim GFCIs flush mount to the wall with minimal protrusion for a sleek, finished look. Enhanced features include external back wiring for positive indication the wire is properly seated, exceptional resistance to wire pullout and the ability to withstand high torque. Tamper-Resistant to meet 2008 NEC Requirements for new or renovated residential construction.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847760199
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Feed-Through Current : 20 Amp
Frequency (Hertz) : 60
Pole : 2
Short Circuit Current Rating : 10kA
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : PBT
Grounding Screw : Plated Steel
Shutter Mechanism : Delrin® Acetal
Strap Material : Galvanized Steel
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Ratings permanently marked on device
Terminal Accom. : 14-10 AWG
Performance Data
Diagnostics : LED
Trip Level : Class A, 5mA plus or minus 1mA
Product Features
Color : Brown
Feature : Tamper-Resistant
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-57811
NEMA : WD-1 & WD-6
NOM : 057
UL 498 : File E13399
UL 943 : File E48380
UL Fed Spec WC-596 : Yes
Warranty
Warranty : 2-Year Limited