Type 2 Surge Protective Device, 480Y/277 VAC, Three Phase WYE
X3277-YC
X Series Type 2 Surge Panel, 480Y/277 VAC, Three Phase WYE, Max Surge Current Rating of 200kA per Mode/400kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4 Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 1200, L-G: 1200, N-G: 1200, L-L: 2000, Maximum Continuous Operating Voltage (MCOV): 320V/700V, Plastic Enclosure, LED Status Monitoring, Audible Alarm, Surge/TOV Counter with Time & Date Stamp, UL 1449 Listed, UL 1283 EMI/RFI Filtering, Approximate Lead Length = 20"
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- With high levels of protection and advanced features including surge counters and performance monitoring, the X Series are DESIGNED TO PROVIDE THE GREATEST LEVEL OF PROTECTION FOR HOMES OR FACILITIES where surge damage would lead to excessive loss or downtime on expensive machinery
- X Series Advanced TOV/Surge Counter logs event history, statistics, voltage & configuration, rating information, and more
- Code Compliant – in 2020, Article 230.67 of the National Electrical Code® (NEC) updates required all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. The 2023 code expanded the requirements to dormitory units, guest rooms and guest suites of hotels and motels, and areas of nursing homes and limited-care facilities used exclusively as patient sleeping rooms
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847700036 6
Electrical Specifications
Frequency : 0-60Hz
MCOV : 320V
Maximum Surge Current, Per Mode (Per Phase) : 200kA, (400kA)
Recommended Circuit Breaker Rating : 20A
Short Circuit Current Rating : 200kA
Surge Technology : Thermally Protected MOVs
Type : 2
Voltage Configuration : 480Y/277 VCA/CA WYE
Enclosure
Color : White
Connector : 3/4"-NPT Side Conduit Fitting
Dimensions : 9.47" x 8.14" x 3.25"
Enclosure Material : Extruded Al
Mount : Surface
NEMA Rating : NEMA 4
Environmental Specifications
Humidity Range : 0 to 95% Non-Condensing
Storage Temperature : -31°F to 167°F (-35°C to 75°C)
Performance Data
Nominal Discharge Current Rating : 20kA
Remote Monitoring : Form C Dry Contacts, 240V, 2A
VPR L-G : 1200.0
VPR L-L : 2000.0
VPR L-N : 1200.0
VPR N-G : 1200.0
Product Features
Disconnect Switch : No
Filtering : Yes
Replaceable Modules : No
Series : X Series
Surge Counter : Surge and TOV Counter
Standards, Certifications & Compliance
ANSI/IEEE : C-62.41.1-2002, C-62.41.2-2002 C-62.45-2002
CSA : CSA C22.2 No. 269.1-17, 2017-02
California Prop 65 : Compliant
RoHS : Compliant
UL : 1449 5th Edition: 2021, cULus
Warranty
Warranty : 10-Year Limited
Features & Benefits
Max Surge Current Rating (Surge Capacity)
- The maximum amount of current the device is capable of diverting to ground during a single surge event without performance degradation of more than 10%
- Higher values are better
Nominal Discharge Current Rating (In)
- The amount of current the device can divert to ground 15 times under specific test conditions and maintain performance levels
- Higher values are better
Voltage Protection Rating (VPR)
- The maximum voltage a surge protector will let through to connected devices
- Lower values are better
Short Circuit Current Rating (SCCR)
- The maximum current a device or system can safely withstand for a specified time, or until a specified fuse or circuit breaker opens and clears the circuit
Maximum Continuous Operating Voltage (MCOV)
- Maximum line voltage (or V rms) that may be applied to the SPD without damaging the MOV
- A lower MCOV rating allows for a lower VPR, but decreases the life of an MOV
Modes of Protection
- A mode is a path that has an SPD component between two electrical points
- More modes is better
- 7-Mode example:
- L1-N, L2-N, L3-N, L1-G, L2-G, L3-G, N-G