WSWDR-I0W
DISCONTINUED
Discontinued. LevNet RF Wall Mount, Wireless, Self Powered, PIR Occupancy Sensor. **For US Mount, Swappable Wide Angle and Long Range Lens Option, Harvesting with Supplemental Battery Option, White, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
LevNet RF™ Wall Mounted Occupancy Sensors are energy-harvesting and self-powered, making them one of the most cost effective ways to control energy use in unoccupied rooms.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847762797
Features & Benefits
- Communicates with other LevNet RF devices using radio frequency technology
- Integrated solar cell enables ambient daylight harvesting to power the device and eliminate the need for wires or batteries
- PIR occupancy sensor with both wide angle and long-range options for maximum efficiency and flexibility in different room settings
- Internal tray accomodates supplemental coin cell battery for use in low light environments
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors