LevNet RF 902 MHz PIR Wall Mount Occupancy Sensor, Wireless Lighting Control
WSWDR-H9W
LevNet RF Wireless, Self Powered, PIR Occupancy Sensor, Interchangeable Lens, Wall Mount, Long Range Lens; 1680 sqft FOV, Wide Angle Lens; 1500 sqft FOV, Minor & Major Motion, 902MHz, 24V connection or battery (CR2032) backup for dark rooms, Title 24 compliant, ASHRAE 90.1 compliant, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ 902MHz Passive Infrared (PIR) Wall Mount Occupancy Sensor has built-in solar cells that draw on available ambient light to power themselves and can operate for up to 72 hours in total darkness. Batteries are not required. The self-powered wireless sensor design also overcomes the placement and coverage challenges of traditional sensors. Self-powered wireless sensors enable flexible placement, allowing sensors to be mounted where needed without the complexity of moving or installing new wiring.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477672198
RoHS Compliant : Yes
Electrical Specifications
Frequency : 902 MHz
Frequency (Hertz) : 902 MHz
Voltage : 24 VDC
Mechanical Specifications
Mounting Type : Wall Mount
Size : Height 5.83" (148mm), Width 2.52" (64mm), 1.8" Depth (45.7mm)
Performance Specifications
Coverage (Sq.Ft.) : 1600-3960
Frequency Range : 50-150 FT
Product Features
Battery : Yes
Color : White
Feature : Wireless
Grade : Commercial
Mounting : Wall Mount
Mounting Height (Ft.) : 6-8 FT
Product Line : LevNet RF
Protocol : 902 MHz EnOcean
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications
Listings : Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Wireless Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Zero Power Consumption — solar cells provide the energy to keep the device on and sensor technology turns the lights off, eliminating additional expenses to the end user’s energy bill
- Zero Wiring Required — no wire limitations enable the installer to place the sensor in the optimal location of any application to capture minor motion and enhance performance
- Self-Powered, Self-Charging — energy harvesting solar cells are optimal for light collection
- Rapid Charge Time to Operation — self-powered technology enables the sensor to be operational after a minimum charge time of 2 minute
- True Wireless — sensors are self-powered and communicate with all LevNet RF and EnOcean® Receivers via a 902 MHz radio frequency
- No Additional Wiring — self-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- Up to 72 Hours of Stored Power — solar cells provide power to the sensor when no ambient light is available (for extended “OFF” time, an optional battery can be inserted)
- Advanced Field-of-View — both wide angle and long-range lens options are included for maximum flexibility and efficiency in a variety of settings
- Improved Aesthetics— blends seamlessly with ceiling décor and architecture
- Additional Energy Savings — wireless technology supports manual override options with no additional wiring