LevNet RF 902 MHz Control Transmitter
WSTLT-9D0
LevNet RF Wireless Control Transmitter - Transmitting status of photocell, timer, manual switch, master circuit to control wireless slave receiver's; flying lead connections, 120-277VAC, 902mhz, Threaded Mount, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ 902 MHz Control Transmitter communicates with LevNet RF receivers that control virtually any ON/ OFF device. The sensors can be used for temperature control and occupancy/vacancy sensing. Self-powered RF technologies make them the ideal solution for retrofits and new construction. Installation is quick and easy with no additional wiring required. To control loads, the LevNet RF Control Transmitter replaces wires between an electrical load and a switch with an RF control signal. The 1/2-14 NPS threaded mount control extender connects to a standard switch and communicates to distant LevNet RF receivers controlling loads. The control transmitter senses the power state of a wired switch, light or other device, and when powered transmits to a LevNet RF receiver to control another load. EnOcean® technology allows reliable long range LevNet RF™ transmitters to communicate with load controlling receivers. The LevNet RF line includes multiple products operating in the uncrowded 902 MHz radio frequency (RF) band, offering greater transmission range (50-150’) than other wireless technologies with minimal competitive traffic.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477713624
Product Features
Color : White
Product Line : LevNet RF
Product Type : Control Transmitter
Protocol : 902 MHz EnOcean
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Easy-to-use — eliminates switch-leg runs
- Reliable range — unique ID of each control transmitter activates only the intended receiver(s)
- Saves energy — conserves energy and saves money by using the control transmitter in load shedding or energy-efficient HVAC control applications; connects HVAC, lighting, or other devices to a relay receiver to turn them OFF and ON automatically in sync with any device connected to a control extender
- Simple wireless control — economy HVAC controls, interlocked motor control, and secondary circuit follows power status of primary circuit
- Control the way you want it — controls one or multiple new devices with an existing switch and senses power state of one device, and wirelessly controls a receiver connected to another device
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors