LevNet RF Switch Leg Transmitter
WSTLT-10
Discontinued Product. LevNet RF, Switch Leg Transmitter, Threaded Mount, 120VAC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Leviton LevNet RF Self-Powered Wireless Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows reliable long range LevNet RF Transmitters to communicate with load controlling Receivers. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz radio frequency (RF) band offering greater transmission range (50-150-Feet) than other wireless technologies with minimal competitive traffic.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753411
Product Features
Color : White
Product Line : LevNet RF
Product Type : Switch Leg Transmitter
Protocol : 315 MHz EnOcean