LevNet RF 3-Wire 1200W Relay Receiver
WST05-20
DISCONTINUED
Discontinued Product. LevNet RF, 3-Wire 1200W Relay Receiver, Threaded Mount, 277VAC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Leviton LevNet RF Self-Powered Wireless Solutions are easy to install and maintenance-free, reducing ongoing manual work and material costs while saving energy. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz radio frequency (RF) band offering greater transmission range (50-150 -Feet) than other RF technologies with minimal competitive traffic.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753283
Product Features
Color : White
Product Line : LevNet RF
Product Type : Line Voltage Receiver
Protocol : 315 MHz EnOcean
Related Videos
How to program the LevNet RF Receiver Module for the LevNet RF Occupancy Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors