WSSLT-R10
DISCONTINUED
Discontinued Product, LevNet RF, Circuit Interlock Switch Leg Transmitter, 24VAC, Enabled by EnOcean®, Title 24 compliant, ASHRAE 90.1 compliant
LevNet RF Transmitters communicate with LevNet RF Receivers that control virtually any ON/OFF device. The Sensors can be used for temperature control and occupancy sensing. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. To control loads, the LevNet RF Switch Leg Transmitter (SLT)/ Power Sensor replaces wires between an electrical load and a switch with an RF control signal. The SLT Power Sensor connects to a standard switch and controls loads that are connected to LevNet RF Receivers. The SLT senses the power state of a wired switch, light, or other device and transmits it to a LevNet RF Receiver to control another load. Wireless receivers and transmitters sold separately.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847748491
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors