LevNet RF 4-Channel Switch Leg Transmitter
WSSLT-GP0
DISCONTINUED
Discontinued Product. LevNet RF, 4-Channel Switch Leg Transmitter, 8-28VDC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
LevNet RF Transmitters communicate with LevNet RF Receivers that control virtually any ON/OFF device. The Sensors can be used for temperature control and occupancy sensing. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. The LevNet RF 4-Channel SLT Transmitter connects four general purpose input/output (GPIO) signals from the HVAC to sync with lighting controls and features inputs for 0-30VDC or dry contacts. Replacing wires between an electrical load and a switch with an RF control signal, the SLT connects to a standard switch and controls LevNet RF Receivers. LevNet RF Receivers that are connected to an electrical load and programmed to respond to an SLT will mirror the status of the standard wired switch. Wireless receivers and transmitters sold separately.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477484920
RoHS Compliant : Yes
Product Features
Color : White
Product Line : LevNet RF
Product Type : Switch Leg Transmitter
Protocol : 315 MHz EnOcean
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors