LevNet RF 902 Decora Rocker Wall Switch Receiver, with neutral
WSS20-N9N
Discontinued Product. LevNet RF wire in receiver switch Decora Rocker 10A relay Dip switches: AutoON/AutoOFF ManualON/AutoOFF Walk-through mode Repeater Disabled Time delay (2/10/20/30m) Range 30-150' 902MHz EnOcean protocol 120/208/220/230/240/277v 1P w/Neutral, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ Decora® Rocker 902MHz Wall Switch Receiver (WSS20) features a robust rocker (return-to-neutral) manual switch used to toggle the lighting load ON or OFF. Using EnOcean® technology, but upgraded to the proven 902MHz radio frequency, the WSS20 leads the industry in quality and reliability. The WSS20 is compatible with all Leviton 902MHz EnOcean-enabled self-powered transmitters. The WSS20 is the optimal solution for retrofit applications where incandescent, fluorescent and low-voltage lighting controls are required. The WSS20 replaces a traditional single-pole wall switch and fits in a standard single-gang wall box. No additional wiring is required.
Specifications
Instruction Sheet
Technical Information
-
General Information
UPC : 078477671788
Product Features
Product Line : LevNet RF
Product Type : Wall Switch Receiver
Protocol : 902 MHz EnOcean
Features & Benefits
- Decora Design Aesthetics - intuiative rocker switch with return-to-center design
- No New Wiring Required — the LevNet RF Wall Switch Receivers simply replaces the existing light switch and communicates with self-powered switches and sensors via radio 902MHz frequency
- Vacancy Switching — provides pushbutton manual-ON/OFF light switching of each light load at any time
- Maximize Energy Savings — when paired with LevNet RF PIR Occupancy Sensor, the LevNet RF Wall Switch Receivers contain all sensor settings. Manual-ON/Auto-ON, auto-ON/auto-OFF, Walk through timer, auto time-out selections of 2 minutes for testing (10, 20 or 30 minutes). Allows flexibility and customized adjustments to maximize energy savings.
- Presentation/Viewing Mode — turn lights OFF and keep them OFF while room is occupied (i.e. for slide or film presentations), automatically returns to normal when manually switched back ON or room becomes vacant and time delay expires
- Walk-Thru Feature — maximizes energy savings by assuring a 2.5 minute time-out if motion is not present after 2.5 minutes in Auto-ON mode
- Standard Size for Seamless Installation — LevNet RF Wall Switch Receivers fit in a standard single gang wall box
- Required Wiring - neutral and non-neutral models available; non-neutral requires 25W minimum load
- Zero-Cross Relay: switches at the zero crossing point of the AC power curve to ensure maximum contractor life and compatibility with electronic ballasts
- Energy Savings and Efficiency — lowest power consumption of any RF device - less than 1/2W per 120V device and less than 2/3W per 277V device annually - approximately 70% savings over other RF devices
- Air Gap Switch — assures A/C power disconnects for safety on No-Neutral switch
- Color Change Kits — White, Ivory and Light Almond included for design flexibility, ease of ordering, inventory and cost control
- 10A load rating — for commercial lighting circuits
- EnOcean technology enabled — for LevNet RF communication from self-powered lighting controls
- H.I.S. (High Inrush Stability) — arcing design for use with all commercial ballasts
- Retrofit Energy Saving Bi-level Lighting with Occupancy Sensor Control —replace two light switches with LevNet RF Wall Switch Receivers — pair both with Self-Powered RF PIR Sensor, set the first LevNet RF Wall Switch to Auto-ON/Auto-OFF and the second to Manual-ON/Auto-OFF
- Product Compatibility - LevNet RF 902 MHz products