LevNet RF Window / Door Contact Sensor
WSR00-30
DISCONTINUED
LevNet RF Window/Door Contact Sensor, 315MHz, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF Energy Harvesting with Wireless Protocol Window/Door Contact Sensor powers itself from a solar sell and stores energy for night operation. A signal is transmitted when the contact is opened or closed.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847762777
Product Features
Color : White
Product Line : LevNet RF
Product Type : Window/Door Sensor
Protocol : EnOcean Wireless 315 MHz
Features & Benefits
- Easy installation with no wires to pull, reducing completion time and the impact to businesses during conversions
- Offers no-neutral design for ALL retrofit installations
- Self-powered sensors and transmitters use zero power for zero utility cost. Annual energy savings and rebates can equal up to 80%
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors