Loading...

LevNet RF 902 MHz Line Voltage Relay Receiver, 100-277V, 50/60 Hz

WSP20-9D0

Levnet RF Wireless 20A Relay Power Pack, Switching, 1/2" Threaded Nipple, 100-277V, 50/60Hz, 902MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant

The LevNet RF™ 902 MHz Line Voltage Receiver receives signals from LevNet RF self-powered sensors, switches, and other transmitters to control lighting, and other devices or loads. Self-powered RF technologies eliminate control switch-legwiring, making them an ideal solution for retrofits and new construction. Installation is quick and easy and the receiver mounts with no additional wiring required. The line voltage receiver is used to control larger lighting loads or groups and motor loads such as fans, pumps and gates. The receiver includes isolated contacts that can switch power from a different circuit. Simply install the receiver at the load location and install as many as 25 wireless transmitters anywhere within range. LevNet RF single channel relay receivers allow lights and fans to be controlled by LevNet RF switches and sensors. The line voltage receiver helps simplify advanced wireless lighting control. The LevNet RF line includes multiple products that operate in the uncrowded 902 MHz radio frequency (RF) band, offering greater transmission range (50-150’) than other RF technologies with minimal competitive traffic.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477713594

  • Product Features

    Color : White

    Product Line : LevNet RF

    Product Type : Line Voltage Receiver

    Protocol : 902 MHz EnOcean

Features & Benefits

  • Power consumption — save 70% over other wireless technologies
  • Long range — with a 50-150’ range, LevNet RF provides the longest reliable range in the industry
  • Easy-to-use — programs in seconds; run zero switch-leg or traveler wires
  • Increased memory — each unit stores up to 25 transmitter IDs; error checking ensures the receiver only responds to appropriate transmitters on all packet transfers
  • Save energy — teach the receiver to respond to a LevNet RF sensor or teach all lights to respond to a single master switch
  • Control the way you want it — control the receiver with a variety of devices – wireless self-powered switches, sensors and more
  • Simple wireless controls — single-pole, 3-way, and 4-way switches; architectural lighting control- motor control, manual-ON/OFF and auto-OFF controls
  • Built-in repeater — repeats wireless signals received for extended range, flexibility and reliability

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications