LevNet RF Split Duplex TR Receptacle with LED Locator
WSG15-DZ
LevNet RF Split Duplex TR Receptacle with LED Locator, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847761396
Product Features
Color : White, Ivory, Light Almond
Product Line : LevNet RF
Product Type : Receptacle
Protocol : 315 MHz EnOcean
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors