LevNet RF 902MHz Wireless 20A Relay 1-10V Dimming Area Controller, 100-277V
WSD20-9D0
Levnet RF Wireless 20A Relay 1-10V Dimming Area Controller, 1/2" Threaded Nipple, 100-277V, 50/60Hz, 902MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ 902 MHz 1-10V Dimming Controllers adjusts brightness of compatible fluorescent ballasts and LED drivers by responding to wireless signals from selfpowered wireless entry stations, wireless sensors and/or central controllers. The wireless controllers reduce time, frustration and the mess of installation so sensors and entry stations can be installed in optimal locations without the need for maintenance or batteries. The controllers are compatible with all 120VAC, 240VAC or 277VAC circuits. The LevNet RF 1-10V 20A Dimming Area Controller is used to control groups of lighting fixtures or motor loads such as fans, pumps, and gates. Simply install the controller at the front circuit/load location and install as many as 25 wireless transmitters anywhere within range. Additionally, the area dimming controller includes isolated contacts that allows connection from alternate hardwired control devices.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477713617
Product Features
Color : White
Product Line : LevNet RF
Product Type : Dimming Area Controller
Protocol : 902 MHz EnOcean
Features & Benefits
- Power consumption — save 70% over other wireless technologies
- Long range — with a 50-150’ range, LevNet RF provides the longest reliable range in the industry
- Built-in repeater — for optimal wireless performance
- Easy-to-use — programs in seconds; run zero switch-leg or traveler wires
- Increased memory — each unit stores up to 25 Transmitter IDs; error checking ensures the controller only responds to appropriate transmitters on all packet transfers
- Save energy — teach the controllers to respond to a LevNet RF sensor or teach all lights to respond to a single master switch
- Control the way you want it — control the dimming area and fixture controllers with a variety of devices – wireless self-powered entry stations, sensors and more
- Simple wireless controls — single-pole, 3-way, and 4-way switches; architectural lighting control; motor control; and manual-ON/OFF and auto-OFF controls