Loading...

LevNet RF 902MHz Wireless 5A Relay 1-10V Dimming Fixture Controller, 100-277V

WSD05-9D0

Levnet RF Wireless 5A Relay 1-10V Dimming Fixture Controller, 1/2" Threaded Nipple, 100-277V, 50/60Hz, 902MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant

The LevNet RF™ 902 MHz 1-10V Dimming Controllers adjusts brightness of compatible fluorescent ballasts and LED drivers by responding to wireless signals from selfpowered wireless entry stations, wireless sensors and/or central controllers. The wireless controllers reduce time, frustration and the mess of installation so sensors and entry stations can be installed in optimal locations without the need for maintenance or batteries. The controllers are compatible with all 120VAC, 240VAC or 277VAC circuits. The LevNet RF 1-10V 5A Dimming Fixture Controller is used to control single lighting fixtures. Simply install the controller on the fixture and install as many as 25 wireless transmitters anywhere within range. The LevNet RF line includes multiple products operating in the uncrowded 902 MHz radio frequency (RF) band offering greater transmission range (50-150’) than other RF technologies with minimal competitive traffic.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477713488

  • Product Features

    Color : White

    Product Line : LevNet RF

    Product Type : Dimming Area Controller

    Protocol : 902 MHz EnOcean

Features & Benefits

  • Power consumption — save 70% over other wireless technologies
  • Long range — with a 50-150’ range, LevNet RF provides the longest reliable range in the industry
  • Built-in repeater — for optimal wireless performance
  • Easy-to-use — programs in seconds; run zero switch-leg or traveler wires
  • Increased memory — each unit stores up to 25 Transmitter IDs; error checking ensures the controller only responds to appropriate transmitters on all packet transfers
  • Save energy — teach the controllers to respond to a LevNet RF sensor or teach all lights to respond to a single master switch
  • Control the way you want it — control the dimming area and fixture controllers with a variety of devices – wireless self-powered entry stations, sensors and more
  • Simple wireless controls — single-pole, 3-way, and 4-way switches; architectural lighting control; motor control; and manual-ON/OFF and auto-OFF controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications