LevNet RF, Self Powered, Light Sensor, 0-95 FC
WSCPC-W
LevNet RF, Self-Powered Light Sensor, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
The Wireless Light Sensors (WSCPC) have built-in solar cells that draw on available ambient light to power themselves and can operate for up to 48 hours in total darkness. Batteries are not required for continuous operation.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847753409
Electrical Specifications
Frequency : 315 MHz
Protocol : 315 MHz EnOcean
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Storage Temperature Range : -4° to 158°F (-20° to 70°C)
Mechanical Specifications
Mounting Type : Surface Mount
Size : Height 3.69" (93.72mm), Width 3.41" (86.61mm), 1.03" Depth (26.16mm)
Performance Specifications
Foot Candle Level : 0-95 FC
Frequency Range : 50-150 FT
Product Features
Application : Retrofits, New construction, Restrooms, Conference rooms, Classrooms, Private offices, Executive offices, Daycare facilities, Daylight Harvesting, Lighted Hallways, Perimeter Zones
Battery : 10 years
Color : White
Feature : Wireless
Grade : Commercial
Mounting : Surface Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : LevNet RF
Protocol : 315 MHz EnOcean
Sensor Technology : Photocell
Sensor Type : Light
Standards and Certifications
Listings : Title 24 Compliant, FCC Certified for Wireless Communication
Type
Product Type : Wireless Light Sensor
Warranty
Warranty : 5-Year Limited
Related Videos
Pairing Light Sensor