WSAP0-TIP
LevNet RF Energy Harvesting LAN Access Point 315 & 868 MHz, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ Energy Harvesting with Wireless Protocol LAN Access Point has an Ethernet interface for use with LevNet RF 315MHz wireless devices and the Leviton Venergy UI software.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847762774
Features & Benefits
- Imsys IM3910 Snap FX-32 processor
- Micrel Integrated 100 MBit layer - 2 managed 3-port switch
- Pulse PoE magnetics module
- Capable of buffereing up to 3 million LevNet RF Signals
- Coverage is approximately 6000 square feet per AP
- Managed by free control software or Leviton Venergy UI software package
- Firmware upgradeable
- Programming API available
- Built-in fall-back solution if server is down.
- Compatible with ALL EnOcean® Dolphin chips in 315MHz
- 120V Power supply included
- Optional USB, RS232, RS485 interfaces
- Optional WiFi module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors