LevNet RF Energy Harvesting with Wireless Protocol 24V Thermostat
WS0TH-D00
DISCONTINUED
Discontinued Product. LevNet RF Energy Harvesting with Wireless Protocol 24V Thermostat, 315MHz, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF Energy Harvesting with Wireless Protocol Solutions Thermostat (in 24V) uses RF communication to provide quick and easy implementation of the energy-saving HVAC controls.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847762776
Product Features
Color : White
Product Line : LevNet RF
Product Type : Thermostat
Protocol : 315 MHz EnOcean
Features & Benefits
- Responds automatically to the LevNet RF keycard switch (WSR00-HUV), motion sensor (WSCxx), and window/door sensor (WSR00-00W)
- Great for offices, classrooms, hospitality and education applications
- Optional manual controls
- Two-way communication
- Optional humidity sensor
- Installs in minutes
- Easy configuration
- Requires no switch leg wires
- Compatible with virtually all systems and configurations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors