WS0TH-A00
LevNet RF Energy Harvesting with Wireless Protocol 120-277VAC Thermostat, 315MHz, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF Energy Harvesting with Wireless Protocol Solutions Thermostat (in 120-277VAC) uses RF communication to provide quick and easy implementation of the energy-saving HVAC controls.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847762772
Features & Benefits
- Responds automatically to the LevNet RF keycard switch (WSR00-HUV), motion sensor (WSCxx), and window/door sensor (WSR00-00W)
- Great for offices, classrooms, hospitality and education applications
- Optional manual controls
- Two-way communication
- Optional humidity sensor
- Installs in minutes
- Easy configuration
- Requires no switch leg wires
- Compatible with virtually all systems and configurations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors