WS0RF-300 LevNet RF RS-232 Serial Box Data Interface
WS0RF-300
DISCONTINUED
Discontinued Product. LevNet RF, RS-232 Serial Box Data Interface, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
LevNet RF Accessories LevNet RF Wireless Self-Powered Solutions Accessories Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. The RF Serial Box is a high performance data interface radio receiver that can be connected to any system that uses an RS-232 serial port. The device receives radio packets from LevNet RF Switches and Sensors.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847748477
Product Features
Color : White
Product Line : LevNet RF
Product Type : Interface
Protocol : 315 MHz EnOcean
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors