LevNet RF 2-Channel Shade Controller
WS0RC-S00
DISCONTINUED
Discontinued Product. LevNet RF, 2-Channel Shade Controller, 8-30VDC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. LevNet RF Low Voltage Receivers receive signals from LevNet RF Sensors, Switches, and Transmitters to control lighting, thermostats, and other devices or loads. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. The LevNet RF LVRX-Micro Shade Controller enables manual and automated control of window shades and blinds using LevNet RF Switches and Sensors. One Shade Controller can control two different shade motors. The LVRX-Micro Shade Controller allows integrators to easily add LevNet RF controls to motorized window shades, blinds, and coverings. Wireless receivers and transmitters sold separately.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847748476
Product Features
Color : Light Almond
Product Line : LevNet RF
Product Type : Low Voltage Receiver
Protocol : 315 MHz EnOcean
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors