WS0RC-400 LevNet RF 4-Channel Room Controller
WS0RC-400
LevNet RF, 4-Channel Room Controller, 0 Input/4 Outputs, 8-30VDC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power, allowing zero maintenance. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) and minimal competitive traffic. LevNet RF Low Voltage Receivers receive signals from LevNet RF Sensors, Switches, and Transmitters to control lighting, thermostats, and other devices or loads. Wireless, self-powered technologies make them the ideal solution for retrofits and new construction; installation is quick and easy with no additional wiring required. It takes only minutes to install and configure. The LevNet RF LVRX-Micro Shade Controller enables manual and automated control of window shades and blinds using LevNet RF Switches and Sensors. One Shade Controller can control two different shade motors. The LVRX-Micro 2, 3, and 4 Channel Room Controllers provide integrators an easy way to add LevNet RF controls to new or existing systems such as lighting control, security, and more. Room Controllers are excellent for bi-level and scene control applications and offers an easy way to make hard-wired multi-technology sensors wireless. These small transceivers respond to LevNet RF Sensors, Switches, and other Transmitters. The Room Controllers may receive input from wired power packs and sensors to automatically turn off lights when no one is in a room. Additionally, the Room Controllers can extend the reach of wired sensors by wirelessly transmitting sensor status to other LevNet RF Receivers. Wireless receivers and transmitters sold separately.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477484753
Product Features
Color : Light Almond
Product Line : LevNet RF
Product Type : Low Voltage Receiver
Protocol : 315 MHz EnOcean