2-Gang Weatherproof Cover, Polycarbonate, Gray
WP2V-GY
2-Gang Weatherproof Cover for GFCI, Single Receptacle or Duplex Receptacle, Plastic Enclosure, Includes inserts for GFCI, Single Receptacle and Duplex Receptacle Installations, Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477750827
RoHS Compliant : Yes
Material Specifications
CULUS Listed : E13397
Cover/Lid : Polycarbonate
Mounting Screws : Stainless Steel
NEMA : Rated 3R
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
Mechanical Specifications
Cover/Lid : Polycarbonate
Gang : 2.0
Mounting Screws : Stainless Steel
Orientation : Vertical
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Gray
Construction : Plastic
Device Type : Straight Blade Receptacles
Standards and Certifications
CULUS Listed : E13397
NEMA : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited