Hot Water Submeter, 3/4 inch, Polymer
WMH75-PC1
DISCONTINUED
3/4 in Hot Water Submeter – California certified, couplings sold separately
The Residential Polymer Water Submeters, available in Hot and Cold varieties, are versatile for residential measurement and verification applications. Along with their compact design, the removable register allows for pressure tests and flush-outs without damaging the internal components. The submeters can be installed in both horizontal and vertical positions while adhering to AWWA C708 accuracy standards*. Available in both hot and cold versions to meet specific needs of the space.
Country of Origin : China
Specifications
Documents
Technical Information
-
General Information
UPC : 078477649770
Product Features
Meter Configuration : Single Meter
Product Line : Water Submeters
Product Type : Water Submeter
Features & Benefits
- Meets all AWWA standards
- California CTEP approved for both hot and cold applications
- National NTEP approved for both hot and cold applications
- NSF-61-G
- Pulse output
- Designed for water tenant billing applications
- Available wireless AMR solution
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors