Loading...

Hot Water Submeter, 1 inch, Bronze

WMH10-BU1

DISCONTINUED

1 in Bronze Hot Water Submeter with Couplings

The Bronze Commercial Hot Water Submeters allow water to be evenly distributed through multiple inlet ports, flow past an impeller in the measuring chamber and create an impeller velocity directly proportional to water flow rate. The submeter’s register integrates velocity into totalized flow and can operate up to 194° F (90° C). These submeters are ideally suited to applications where there is a need to submeter hot water usage to multiple office suites or a commercial/industrial processes from a centralized boiler system. These submeters are compatible with popular automated submeter reading hardware. Wireless AMR transmitters are easily integrated, eliminating the need for hardwiring to the data collection system.

UPC Code: 078477649725
Country of Origin : Israel

Product Information

  • Product Features

    Meter Configuration : Single Meter

    Product Line : Water Submeters

    Product Type : Water Submeter

  • Operates up to 194° F (90° C)
  • Meets AWWA C-708 standards
  • High quality materials engineered for exceptionally long service life
  • Durable basket strainer protects the meter from damage
  • Reliable magnetic drive provides linkage between measurement element and register—no intermediate gearing is required and no gearing is exposed to water
  • Direct read and DIALOG registers are permanently sealed with tempered glass lens, stainless steel baes and wraparound gasket to prevent intrusion of dirt and moisture
  • Multi-jet adjusting port is sealed to prevent tampering and provides a visual indication of tampering attempts

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications