Cold Water Submeter, 1.5 inch, Bronze
WMC15-BU1
1.5 in Bronze Cold Water Submeter with Couplings
The Bronze Muti-Jet Cold Water Submeters represent an ideal balance between accuracy, cost, and longevity. These submeters offer sensitivity with limited flow and are unaffected by common particulates and build-up that would freeze other metal types. They may be used in a variety of applications including apartments and condominiums, mixed use office buildings, and commercial/industrial facilities. These submeters are compatible with popular automated submeter reading hardware, streamlining the data collection process. Wireless AMR transmitters are easily integrated, eliminating the need for hardwiring to the data collection system.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477649671
Product Features
Meter Configuration : Single Meter
Product Line : Water Submeters
Product Type : Water Submeter
Features & Benefits
- Meets AWWA C-708 standards
- NSF/ANSI Standard 61 certified
- Tamper detection and prevention
- Patented frost protection (option)
- High-quality, life-long parts
- Durable basket strainer protects from damage
- Built-in freeze protection
- Six wheel odometer direct read register
- Electronic output registers available for AMR interface
- Register units—US gallons, cubic feet, cubic meters