Loading...
Product added to your list. To view the list, Click Here

2-Gang Weatherproof Cover, Gray

WM2SD-GY

2-Gang Weatherproof Cover for Duplex Receptacle and Switch, Metallic Enclosure, Flat Lid, Includes Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477759035
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    CULUS Listed : E92327

    Cover/Lid : Zinc

    Mounting Screws : Stainless Steel

    NEMA : Rated 3R

    RoHS : Compliant

    Torsion Spring Mechanism : Stainless Steel

  • Mechanical Specifications

    Color : Gray

    Gang : 2.0

    Orientation : Vertical

  • Product Features

    Color : Gray

    Construction : Metal

    Cover/Lid : Zinc

    Device Type : Toggle Switch/Receptacle

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism : Stainless Steel

  • Standards and Certifications

    CULUS Listed : E92327

    NEMA : Rated 3R

    RoHS : Compliant

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications