1-Gang Weatherproof Cover, Gray
WM1H-GY
1-Gang Horizontal Mount Weatherproof Cover for GFCI, Single Receptacle or Duplex Receptacle, Metallic Enclosure, Flat Lid, Includes inserts for GFCI, Single Receptacle and Duplex Receptacle Installations, Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477750186
RoHS Compliant : Yes
Material Specifications
CULUS Listed : E92327
Cover/Lid : Aluminum
Mounting Screws : Stainless Steel
NEMA : Rated 3R
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
Mechanical Specifications
Color : Gray
Orientation : Horizontal
Product Features
Color : Gray
Construction : Metal
Cover/Lid : Aluminum
Device Type : Straight Blade Receptacles
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Standards and Certifications
CULUS Listed : E92327
NEMA : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited