1-Gang Weatherproof Cover, Metal, Gray
WM1D-GY
1-Gang Weatherproof Cover for Duplex Receptacles, Metallic Enclosure, Flat Lid, Includes Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY
Country of Origin : India
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477750452
Material Specifications
CULUS Listed : E92327
Cover/Lid : Aluminum/Zinc
Mounting Screws : Stainless Steel
NEMA : Rated 3R
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
Mechanical Specifications
Color : Gray
Orientation : Horizontal
Product Features
Color : Gray
Construction : Metal
Cover/Lid : Aluminum/Zinc
Device Type : Straight Blade Receptacles
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Standards and Certifications
CULUS Listed : E92327
NEMA : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors