20 Amp Weather & Tamper-Resistant Duplex Outlet
W5820-T0W
Weather and Tamper-Resistant, 20 Amp, 125 Volt, 5-20R, 2 Pole, 3 Wire, Straight Blade, Duplex Receptacle, Grounding, Quickwire Push-In & Side, UL/CSA, 2 Year Limited Warranty, NEC compliant – White
- WEATHER-RESISTANT – UV stabilized thermoplastic construction to withstand the rigors of exposure to the elements
- SAFE – Tamper-resistant protects from foreign objects being inserted into outlet
- EASY – Quick wire push-in and side wiring for easy installation
- OUTDOOR USE – Must be installed in weatherproof enclosure with approved caulk and gaskets
- CONVENIENT – WR symbol on face and TR symbol on strap assures they meet the latest NEC requirements
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477506707
Nema : 5-20R
Product Features
Amperage : 20 A
Color : White
Device Type : Duplex Receptacle
Feature : Weather and Tamper-Resistant
Wire : 3
Electrical Specifications
Amperage : 20 A
Grounding : Grounding
Pole : 2
Wire : 3
Mechanical Specifications
Termination : Quickwire Push-In & Side
Torque Range : 14 - 18 in.-lbs
Standards & Certifications
CSA : C22.2 No. 42: File 152105; Class 6233-01
NEMA : WD-6
NOM : NOM Certified
UL 498 : File E13399
Patents
- US8242362
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors