Weather-Resistant Single Receptacle, 20 Amp, 125 Volt
W5361-E
Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477981313
Nema : 5-20R
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 2000 VAC
Grounding : Self-Grounding
Horsepower Rating : 1 HP
Pole : 2
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Ground Clips : Brass
Ground Contacts : Brass
Grounding Screw : #8 Brass
Line Contacts : Brass Triple Wipe 0.031"
Mounting Screws : #6 Stainless Steel
Mounting Strap : Nickel-Plated Steel
Terminal Clamps : Brass
Terminal Screws : #10 Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Termination : Back and Side Wire
Wire Gauge : #14-#10 AWG Solid or Stranded
Product Features
Device Type : Single Receptacle Outlet
Feature : Weather Resistant, Smooth Face, RoHS Compliant
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-20R
Standards & Certifications
NEMA : WD-1 and WD-6
Standards and Certifications : UL 948, CSA C22.2 no. 42, Fed Spec WC-596, NOM
Warranty
Warranty : 10-Year Limited