International Pin & Sleeve Connector
W432-C9
32 Amp, 208-250 Volt, 3P+N+E (4P, 5W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Connector, Industrial Grade, IP66/67, Watertight - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477677520
RoHS Compliant : Yes
Electrical Specifications
Amperage : 32 A
Frequency : 50/60Hz
Pole : 4
Voltage : 208/250 VAC
Wire : 5
Environmental Specifications
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Cord Grip Range (in) : .453 - .827
Terminal Accom. : 14-10 AWG
Product Features
Color : Blue
Configuration : International
Device Type : Connector
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes