International Pin & Sleeve Outlet
W4125-R6
125 Amp, 346-415 Volt, 3P+N+E (4P, 5W), Clock Position 6, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Socket Outlet, Industrial Grade, IP66/67, Watertight - RED
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477678992
RoHS Compliant : Yes
Electrical Specifications
Amperage : 125 A
Frequency : 50/60Hz
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Pole : 4
Voltage : 346-415 VAC
Wire : 5
Environmental Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Terminal Accom. : #4 - 2/0 AWG
Mechanical Specifications
Color : Red
Configuration : International
Terminal Accom. : #4 - 2/0 AWG
Product Features
Amperage : 125 A
Color : Red
Configuration : International
Device Type : Receptacle
Frequency : 50/60Hz
Pole : 4
Voltage : 346-415 VAC
Wire : 5
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes