32 Amp, 100-130 Volt, International Configuration Panel Mounting Inlet, Industrial Grade
W232-B4
32 Amp, 100-130 Volt, 2P+E (2P, 3W), Clock Position 4, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Inlet, Industrial Grade, IP66/67, Watertight - YELLOW
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477678558
RoHS Compliant : Yes
Electrical Specifications
Amperage : 32 A
Frequency : 50/60Hz
Pole : 2
Voltage : 100/130 VAC
Wire : 3
Environmental Specifications
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Terminal Accom. : 14-8 AWG
Product Features
Color : Yellow
Configuration : International
Device Type : Inlet
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes