International Pin & Sleeve Inlet
W216-B6
16 Amp, 200-250 Volt, 2P+E (2P, 3W), Clock Position 6, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Inlet, Industrial Grade, IP66/67, Watertight - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477678404
RoHS Compliant : Yes
Electrical Specifications
Amperage : 16 A
Frequency : 50/60Hz
Pole : 2
Voltage : 200/250 VAC
Wire : 3
Environmental Specifications
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Terminal Accom. : #16 - #12 AWG
Product Features
Color : Blue
Configuration : International
Device Type : Inlet
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes