VZE04-1LZ
DISCONTINUED
Vizia 400W 120VAC Electronic Low Voltage Dimmer for single-pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847729139
Material Specifications
Available Colors : Ivry White Almnd Light-Almnd Brwn Black Gray Red
Performance Data
Protection : Radio/TV Filter
Product Features
Action : Soft-ON/Fade-OFF
Available Colors : Ivry White Almnd Light-Almnd Brwn Black Gray Red
Color : White - Ivory - Light Almond
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 400W
Load Type : Electronic Low Voltage
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia
Switch Type : Single-Pole, 3-Way or More Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5 Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors